IESNA:LM-63-2002
[TEST]P946844
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2B-840-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 80 CRI, 4000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]8297
TILT=NONE
52 -1 1 37 22 1 1 0.5 1 0
1 1 73.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
909 992.8 1083.9 1180.8 1264.6 1334.8 1388.1 1419.2 1424.3 1409
1393.2 1392 1401.7 1422.6 1471.9 1594.8 1900 2358.2 2766.5 3080.2
3321.5 3549.2 3754.7 3947.9 4077.6 3890.7 3149.3 2203 1523.4 1024.5
432.1 137.1 65.1 28.3 9.1 0 0
909 994.5 1090.7 1184.2 1268.6 1338.8 1395.4 1426.6 1431.1 1417.5
1400 1399.4 1406.8 1428.3 1478.7 1575 1837.7 2284.6 2739.9 3065
3315.8 3568.4 3761.5 3950.7 4090.6 3969.9 3283.6 2344.6 1596.5 1062.4
459.9 148.9 75.9 33.4 11.9 0 0
909 993.3 1086.8 1176.8 1257.2 1324.1 1375.6 1407.9 1411.3 1399.4
1386.4 1384.1 1392 1413.6 1461.7 1551.7 1765.2 2167.9 2621 2973.2
3233.7 3507.8 3767.8 4006.2 4207.8 4265.6 3803.4 2959.6 1996.9 1296.9
600.3 236.7 133.1 73.6 34 11.3 0
909 986.5 1073.2 1159.3 1231.8 1293.5 1342.8 1368.2 1376.7 1371.6
1362 1360.9 1367.7 1377.9 1406.2 1463.4 1560.8 1785.1 2167.9 2607.4
2998.1 3361.1 3731.5 4080.4 4413.9 4674.5 4850.6 4864.7 4560.1 3617.7
2033.1 727.7 292.2 156.3 71.9 16.4 0
909 975.2 1051.7 1130.4 1198.9 1257.2 1303.7 1334.8 1349 1352.4
1351.8 1355.2 1364.8 1373.9 1392 1433.4 1505.9 1615.2 1819.6 2165.1
2616.4 3098.4 3583.1 4087.7 4504 4897 5282.7 5713.7 6049.5 5802.6
4590.6 2528.6 995 445.1 188 19.3 0
909 969 1036.4 1104.3 1166.6 1223.8 1270.3 1306.5 1326.3 1340.5
1350.7 1367.1 1392 1411.9 1430.5 1460 1522.9 1623.7 1777.7 1966.3
2244.4 2608.5 3023.1 3468.2 3927.5 4436.6 5005.2 5672.9 6592.6 7139.1
6531.4 4909.5 2670.2 952.6 236.7 13.6 0
909 965.6 1031.8 1100.4 1161 1218.2 1267.4 1303.1 1324.6 1338.2
1352.4 1368.8 1392.6 1413.6 1435.6 1468.5 1529.6 1628.8 1783.9 1983.8
2250.6 2607.4 3012.3 3448.4 3916.7 4431.5 5012.6 5715.4 6591.5 7106.3
6442.5 4815.5 2657.2 971.8 233.9 15.3 0
909 954.3 1008.6 1068.1 1125.3 1180.8 1230.6 1272.5 1302.6 1325.8
1350.1 1379.6 1411.9 1439 1465.7 1503.6 1564.8 1659.3 1799.8 1991.2
2234.7 2532.6 2890 3301.7 3767.2 4291.1 4863 5480.9 6239.8 6819.7
6026.8 3763.8 1707.5 581.1 138.2 11.9 0
909 946.9 987.7 1034.7 1085.6 1137.2 1188.2 1232.9 1273.7 1309.3
1346.7 1382.4 1416.4 1446.4 1480.4 1529.6 1600.4 1709.7 1874 2098.2
2395 2748.9 3159.5 3608.1 4064.5 4544.8 5038 5561.9 6082.9 6258.5
5560.8 3727 1603.3 480.8 193.7 53.8 0
909 933.9 963.3 997.3 1039.8 1086.2 1131.5 1178.5 1221.6 1265.2
1309.3 1349.6 1383.5 1419.8 1458.3 1504.2 1575.5 1689.9 1866.6 2124.3
2459.6 2846.4 3260.3 3680 4097.9 4517.6 4949.7 5363.7 5552.3 5192.6
4088.9 2051.2 553.9 210.1 114.4 31.7 0
909 920.3 935 958.8 990.5 1025.1 1066.4 1106.6 1150.2 1191
1238.6 1284.4 1329.7 1377.3 1426.6 1485.5 1566.5 1692.2 1881.3 2163.9
2534.9 2974.9 3399.7 3765.5 4082.1 4381.7 4625.2 4683 4388.5 3585.4
2237 817.8 164.2 50.4 17.6 6.2 0
909 913.5 919.7 937.8 963.9 992.8 1027.3 1063 1101.5 1142.8
1187 1232.3 1282.2 1333.1 1389.8 1457.7 1546.6 1677.5 1860.9 2112.4
2449.4 2840.1 3198.6 3421.7 3524.2 3542.9 3467.1 3226.9 2786.9 2136.7
1257.8 428.1 97.4 27.7 7.9 3.4 0
909 904.4 905 914.6 932.2 953.7 979.7 1007.5 1035.2 1061.3
1090.2 1116.8 1147.9 1178 1210.8 1250.4 1308.8 1400.5 1545.5 1756.7
2028 2303.2 2493 2519.6 2367.8 2085.8 1682.6 1181.4 673.4 308.1
132 49.8 18.7 7.4 3.4 0.6 0
909 888.6 876.7 869.9 864.2 854 836.5 808.7 771.9 728.3
678.5 625.8 573.1 526.1 489.9 463.3 444 436.6 474.6 562.4
659.8 739.6 735.1 606 424.7 283.2 195.9 136.5 91.2 56.6
35.7 22.7 11.3 4.5 1.1 0 0
909 873.8 846.7 812.7 764 703.4 632 552.2 467.2 384
323.4 291.7 284.9 287.7 297.3 305.8 312.6 313.2 305.8 290.5
273.5 256.5 238.4 218.6 192.6 160.3 125.2 90 67.4 49.3
31.7 18.7 7.4 2.8 1.1 0 0
909 860.8 812.1 747 657.5 559.5 457 366.4 314.3 296.8
287.7 279.8 273.5 267.3 263.9 261.6 258.8 252.6 239 219.2
199.3 179.5 160.3 138.2 116.1 96.8 82.7 70.2 55.5 37.9
19.3 9.6 4.5 1.7 0 0 0
909 847.8 779.3 675.1 559.5 442.3 350 314.9 304.7 296.2
287.7 279.2 270.7 262.2 249.7 235.6 219.2 199.9 179 158.6
139.3 122.3 108.7 98 87.8 78.2 68 53.8 36.8 24.9
16.4 9.1 4 1.7 0 0 0
909 839.9 746.4 624.7 487.6 372.1 325.1 315.4 306.4 296.8
288.8 279.2 269 256.5 240.7 220.9 199.3 177.3 154 131.4
112.7 100.8 92.3 84.4 75.9 67.4 57.8 45.9 36.2 28.9
21 13.6 4.5 0.6 0 0 0
909 828.5 714.7 570.3 428.7 344.9 326.2 317.1 308.1 298.5
290 280.9 270.1 255.4 235.6 214.6 189.2 163.7 135.9 116.1
103.1 95.1 88.9 82.1 74.8 65.7 54.4 44.7 37.4 29.4
21.5 13.6 4 0 0 0 0
909 827.4 704.5 549.3 406.1 341.5 329.6 320 310.3 301.3
292.2 282 271.3 255.4 236.2 210.7 181.8 152.9 129.1 111
99.7 92.3 85.5 78.2 69.7 58.9 47 39.1 31.7 24.4
16.4 9.1 2.3 0 0 0 0
909 827.4 697.1 538 396.4 341.5 331.9 322.2 311.5 301.3
292.2 282.6 271.8 257.7 239.6 214.6 184.1 153.5 127.4 108.2
96.8 90 83.2 75.3 65.7 52.1 40.2 33.4 27.2 20.4
13 5.1 0.6 0 0 0 0
909 830.2 700.5 539.7 396.4 341.5 331.9 322.2 312 302.4
292.8 283.2 273 259.4 241.3 213.5 182.9 151.2 125.2 106.5
96.3 89.5 82.1 74.8 64.6 48.7 37.9 31.7 24.9 18.1
11.3 4 0 0 0 0 0
